igus-icon-lupe
- Part number: GLWTM-0408-005
- Material: iglide® GLW
- Shape: Shop thrust washers
- Dimensions:
- d1 4 mm
- d2 8 mm
- s 0.5 mm
- Adjust dimensions
- Injection moulding
- Service life:
Not available
igus-icon-info-circle-gray
- Cost-effective material for mass production
- Applications with static loads
- Cost-effective
- Dirt-resistant
- Resistant to vibrations
- Self-lubricating and maintenance-free
Total price: 1.24 USD1.24 USD / pc.
plus VAT and shipping charges
loading...
igus-icon-lieferzeit-dot
Ready to ship in 24 hours
iglide® G300LW | Low-cost material for high quantities
Typical application areas
Automotive
Machine tools
Robotics
You will find plenty of additional application areas at our Industry solutions
- Applications with static loads
- Cost-effective
- Dirt-resistant
- Resistant to vibrations
- Self-lubricating and maintenance-free
Typical application areas
Automotive
Machine tools
Robotics
You will find plenty of additional application areas at our Industry solutions
When to use it?
| When not to use?
Use our filter options to find the suitable product |
Unsure if it fits?