xiros plastic ball bearings are used in a wide variety of applications including& packaging, textiles, testing technology and quality assurance or model making. Due to the maintenance-free dry operation and the use of xiros high-performance polymers, various application problems can be successfully solved in areas where conventional ball-bearing solutions made of metal are unsuitable.
Self-lubricating plastic ball bearings are used in labelling machines and ensure smooth running.
To mount the washing brushes, the manufacturer "cycleWash" has used two xiros slewing ring ball bearings.
Radial ball bearings from igus grant pool cleaners a steady and powerful underwater operation
In the mechanical drive unit of a pellet stove, xiros ensures smooth running in the long-term.
Monday to Friday from 8 am - 8 pm
24h