Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Bucket-wheel excavator - surface mining

Continuous rotations

Industry: Surface mining

energy chain: Series 600

Travel: 33 ft

Speed: 0.3 ft/s

Acceleration: 1.6 ft/s²


An energy chain cable carrier is used in this bucket-wheel excavator used in surface mining. The energy chain is part of the rotating assembly.

Cable carrier on a bucket-wheel excavator

More product information

More applications from different industries