Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Coal-fired power plant

Roller chain system on 623 feet travel

Coal Unloader - Taaizhou, China

Industry: coal-fired power plant

Rol-e-chain®: Cable carrier with rollers

Travel: approx. 623 ft

Speed: 1.6 ft/s

Acceleration: 0.08 ft/s²

Load (crane): approx. 5.4 lbs/ft


This energy chain cable carrier system has been in operation on a coal unloading crane for over three years without any reported problems.

cable carrier for coal handling

More on the products used: