Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Hygienic lead screws & nuts ideal for the medical industry

Lead screw assemblies used in medical lab equipment need to meet strict performance and hygienic requirements. Most metallic lead screws and nuts require lubricating grease to be regularly applied, making them unsuitable for such applications. dryspin® lead screw assemblies, on the other hand, have built-in solid lubricants that allow for consistent, reliable operation without the need for grease or other external lubricants that can cause contamination. dryspin lead screw assemblies are also vibration damping, which reduces noise during operation and ultimately improves patient comfort, especially in console adjustments and other patient-facing medical furniture & equipment.

Our lead screw configurator is available to help customize and request a quote for your lead screw assembly in 20 minutes or less, and offers accurate service life estimates based on application requirements. A number of different lead screw nut materials are available, including FDA-compliant materials. We can even 3D print custom lead screw nuts with our wear-resistant printing materials for applications requiring more specialized components.

Applications

dryspin applications

Application Stories

Blister Center

blister center A solution that organizes and blister packs individual combinations of medicine from up to 700 different medicines.  Learn more here.

Visual Field Perimeter

Perimeter A perimeter used to measure field of view and determine visual sensitivity without requiring maintenance and resisting dirt and dust.  Learn more here.

Filling Plant in Lab

Filling Plant in Lab A fully automatic IVD filling plant that eliminates the use of grease and external lubricants to operate under cleanroom conditions.  Learn more here.

Browse Applicable Parts

dryspin® high helix lead screws

high helix
Browse the Shop

High helix lead screw nuts

high helix nuts
  • Cylindrical, flange & custom designs
  • Low friction, water & chemical resistant
  • Decrease cost by 50%, 7 materials available
Browse the Shop

Molded Parts for Production

molded parts
  • Custom lead screws and nuts
  • 3D printed prototypes
  • Injection molded options
Learn More


Application Assistance

For further questions or product information, please contact:

Photo
Matt Mowry

drylin® SD Lead Screw Product Specialist

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302