Manual adjustable clearance by „Turn-to-Fit“ function with allen key (included in delivery)
100% self-lubricating
Compact dimensions
8 different rail profiles available
Part. No. | Weight | B | C1 | C3 | A3 | K2 | H | SW | G1 | Coy | Coz+ | Coy- | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[g] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [N] | [N] | [N] | |||
WXUME-01-10 | 43 | 26 | 29 | 16 | 6.5 | M6 | 18 | 1.5 | 27 | 25.70 USD | ||||
WJ200UME-01-06 | Upon request | |||||||||||||
WJUME-01-10 | 43 | 26 | 29 | 16 | 6.5 | M6 | 18 | 1.5 | 27 | 560 | 560 | 250 | 12.84 USD | |
WJ200UME-01-10 | 43 | 26 | 29 | 16 | 6.5 | M6 | 18 | 1.5 | 27 | 560 | 560 | 250 | 14.63 USD | |
WJ200UME-01-16 | 110 | 34.5 | 36 | 18 | 9 | M8 | 27 | 2.5 | 33 | 980 | 980 | 460 | 21.84 USD | |
WJ200UME-01-20 | 222 | 42.5 | 45 | 27 | 9 | M8 | 36 | 2.5 | 38 | 1500 | 1500 | 500 | 24.41 USD |