drylin® W hybrid bearing offer a combination of roller and plain bearings. Because of the defined load direction the required drive force is reduced by the maintenance free roller bearing. Shear forces and misuse forces were absorbed by the glider. The hybrid bearing is ideally suited for manual adjustments especially in the area of door adjustments.
Roller made from plastic
Liner made of iglide® J
Low drive force needed, coefficient of friction 0,04–0,05 μ
Cost-effective roller bearing
Combined with 7 linear profile rails
Part No. | Weight | H | B | B2 | C1 | C3 | G1 | A3 | A1 | K2 | K3 | Q1 | Q2 | stat. | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Flat- | load | |||||||||||||||
[g] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | head | [mm] | [mm] | [N] | |||
WJRM-01-10 | 1.62 | 18 | 26 | 2.5 | 35 | 22 | 27 | 6.5 | 16.5 | M6 | M5 | 250 | 17.83 USD | |||
WJRM-01-16 | 4.62 | 27 | 34.5 | 5 | 48 | 30 | 33 | 9 | 25 | M8 | M6 | 32 | 28 | 400 | 29.55 USD | |
WJRM-01-20 | 8.18 | 36 | 42.5 | 6 | 52 | 34 | 38 | 9 | 30 | M8 | M6 | 37 | 37 | 550 | 34.72 USD |
Part. No. | stat. load capacity | dyn. load capacity Cz+
|
F x v | ||
---|---|---|---|---|---|
Co | For a total running distance (km) | ||||
10 | 100 | 200 | max. | ||
[N] | [N] | [N] | [N] | [N x m/s] | |
WJRM-01-10 | 250 | 250 | 90 | 50 | 50 |
WJRM-01-16 | 400 | 400 | 140 | 70 | 80 |
WJRM-01-20 | 550 | 550 | 200 | 100 | 80 |
Roll and slide with double drylin® W hybrid bearings