Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

iglide® PRT - Polymer Slewing Rings

Polymer slewing ring bearing

iglide® PRT is a slewing ring bearing with the proven and tested advantages of the igus® polymer bearings. The sliding elements made of iglide® J operate absolutely free of maintenance and lubrication. The slewing ring housing parts are made of aluminum, and the counter-running surfaces of the iglide® J sliding elements are hard-anodized. All binding screws are made of stainless steel.


Typical industrial sectors and
applications:

Turntable bearing for materials handling

Slew bearings for automation systems

Slewing bearings for assembly technology

Turntable bearings used in stage and lighting technology

Large bearings for energy generation, etc.

When to use polymer slewing rings?
  • When a ready-to-install solution is sought
  • As rugged, corrosion-resistant bearing unit for high loads
  • For extreme overturning torques
  • For application in alternating ambient media
  • For self-lubricating and maintenance-free applications
  • For low to medium surface speeds
When not to use ?
  • For fast, continuous rotations
  • at temperatures up to 180° C
  • When only low driving forces are available at high loads
  • For extreme requirements in roundness and precision



iglide® PRT Expert


2015 News

Self-lubricating, maintenance-free iglide® PRT slewing ring bearings: more flexible and larger, intermediate
sizes and many more...

PRT slweing ring - Style 01

Ready to ship in 24 hours Slewing ring bearing
design 01

Slewing ring bearing with high stiffness

Applicable up to +356°F, high chemical resistance

Available with seal

Slewing ring bearing with gear teeth

Ready to ship in 24 hours Geared slewing ring bearings

For all 6 sizes of the design 01, 4 standards are available for the toothing of the outer ring.
Slewing ring bearing - style 02

Ready to ship in 24 hours Slewing ring bearing
Style 02

Slewing ring with extremely low weight:

Outer ring made of anodized aluminum or stainless steel (V4A)

Ready to ship in 24 hours Slewing ring bearing in the new low-cost design

iglide® PRT slewing ring bearing in new low-cost design. Through consistent downsizing, a completely new design has been created that relies even more on plastic.
PRT-01 square flange

Ready to ship in 24 hours Slewing ring bearing with square flange

The smallest PRT slewing ring bearing in installation size 20, with space saving square flange for direct installation onto flat surfaces.

Ready to ship within 12 working days Slewing ring bearing with clamping function

Slewing ring bearing PRT-01-30 with head ring including clamping function for shafts with 30h7 tolerances.
PRT driven slewing ring bearing

Slewing ring bearing with clamping function

robolink D – powered iglide® PRT slewing ring bearing
Manual clamp

Ready to ship in 24 hours Accessories: Hand clamp

10 Nm holding torque is attained with 1 Nm tightening torque

drive pins

Ready to ship in 24 hours Accessories: Drive pins

For quick and easy fastening of the drive / drive coupling

Spacing rings

Ready to ship in 24 hours Accessories: Spacing rings

Easy, flexible assembly

iglide® PRT universal glide elements

Using the versatile iglide® PRT universal glide elements, large slewing ring systems can be modeled tailored to the type 01.

Ready to ship in 24 hours
Ready to ship within 12 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302