Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Advantages of Chainflex® bus cables - FireWire IEEE1394 a/b:

Chainflex® FireWire cables are cables for energy chains. The FireWire cables are tested in e-chains® for many million cycles. The selection includes PVC FireWire cables, PUR FireWire cables and TPE FireWire cables. The Chainflex® FireWire cables have various certifications and compliance's, such as UL, CSA, NFPA-79-2012, EAC und CTP. The FireWire cables can be used for high speeds and accelerations. Chainflex® bus cables are also available as Profibus cable, Interbus cable, CAN Bus cables, Device Net cable, CC Link cable, Ethernet cable, Cat5 cable, Cat6A cable, GigE cable, Internet cable, USB cable, ASI Bus cable and DVI cable.

Chainflex® FireWire IEEE1394 a/b cables product overview

CFBUS - bus cables

TPE bus cable chainflex CFBUS

For extremely heavy-duty use

TPE outer jacket

Overall Shield

Oil-resistant

Bio-oil-resistant

Flame-retardant

Hydrolyze- and microbe-resistant

Minimum bending radius: 10-12,5 x cable diameter

CFBUS.PVC - bus cables

PVC bus cable chainflex CFBUS

For medium load requirements

PVC outer jacket

Overall Shield

Oil-resistant

Flame-retardant

Minimum bending radius: 12,5 x cable diameter

CFBUS.PUR - bus cables

PUR bus cable chainflex CFBUS

For medium load requirements

PUR outer jacket

Overall Shield

Oil-resistant

Coolant resistant

PVC- and halogen-free

Cut-resistant

Flame-retardant

Hydrolyze- and microbe-resistant

Minimum bending radius: 12,5 x cable diameter


More details


... No minimum order quantity, 1.040 types from stock, no cutting costs* ...

(*up to 10 cuts of the same type)


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302