Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Advantages of Chainflex® bus cable - Interbus:

Chainflex® Interbus cables are cables for energy chains. The Interbus cables are tested in e-chains® for many million cycles. The selection includes halogen-free TPE Interbus cables and flame-retardant TPE Interbus cables. The Chainflex® Interbus cables have various certifications and compliance's, such as UL, CSA, NFPA-79-2012, EAC and CTP. The Interbus cables can be used for high speeds and accelerations. Chainflex® bus cables are also available as Profibus cable, CAN Bus cable, Device Net cable, CC Link cable, Ethernet cable, Cat5 cable, Cat6A cable, GigE cable, Profinet cable, FireWire cable, USB cable, ASI Bus cable and DVI cable.

Chainflex® Interbus cables - Product overview

CFBUS - bus cables

TPE bus cable chainflex CFBUS

For extremely heavy-duty use

TPE outer jacket

Overall Shield

Oil-resistant

Bio-oil-resistant

Flame-retardant

Hydrolyze- and microbe-resistant

Minimum bending radius: 10-12,5 x cable diameter

CF11.LC - bus cables

TPE bus cables chainflex CF11.LC

For extremely heavy-duty use

TPE outer jacket

Overall Shield

Oil-resistant

Bio-oil-resistant

PVC- and halogen-free

UV-resistant

Hydrolyze- and microbe-resistant

Minimum bending radius: 10 x cable diameter


More details


... No minimum order quantity, 1.040 types from stock, no cutting costs* ...

(*up to 10 cuts of the same type)


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302