Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Welcome on board!

Passenger boarding bridge

e-chains® are used to route cables on passenger boarding bridges, or gateways. These are moved over one another using telescopic movements under the passenger boarding bridge. They are replacing the festooning systems previously used, which have been found to be unreliable. The e-chains® are designed lying on their side, so that the system can be designed more compactly and looks even better, because the design means no cables dangle from the gangway.
JBT Aerotech, Herb Mudrow, Ogden, Utah, USA

More on applied products here

More applications from different sectors