Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

drygear® Apiro gearbox with coupling

The coupling can be used to attach various shafts with a maximum diameter of 12 millimetres. An exemplary application is the adaptation to linear axes.
Product description
Individual applications can be implemented with the drygear® Apiro modular gearbox system in an extremely modular and cost-effective manner. Possible applications can be in packaging, food, medical and many other industries. Lane adjustments, pusher tasks, gearboxes with different gear ratios, slewing rings and rotary axes can be used there. The modular gearbox system can be motorised or used for manual adjustments.  
 
The Apiro modular system offers different gear ratios but also length variants, so that there are endless possibilities for combinations and applications.
  • Worm gear with tribologically optimised material compounds
  • Motor drive or manual drive
  • Modules can be connected in series or in parallel 
  • INI kit available for all options
  • 85%, non-condensing
  • Application temperature: +5°C to +50°C
  • Suitable for splash water applications
  • Couplings available
  • Lightweight
  • Lubrication-free
  • Low clearance
Technical data
Downloads

Application Assistance

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h