apiro modular worm gear system

Modular plastic worm gear system by Apiro®

  • Tribologically optimized material compounds
  • Lightweight, low-clearance, self-lubricating
  • Motor or manual drive, couplings available
  • Modules can be connected in series or in parallel
  • Sensor kit available for all options
  • 85%, non-condensing
  • Application temperature: +5°C to +50°C
  • Suitable for splash water applications

Browse Worm Gear Parts

Worm Gear with Various Options

Apiro worm gear
  • Available transmissions 4:1, 32:1, 64:1
  • Output torque 2.5Nm
  • More transmissions
  • Various fasteners

Worm Gear with Cantilever Actuator

Cantilever Actuator
  • Motor drive or manual drive
  • Modules can be connected in series or in parallel
  • Sensor kit available for all options
  • Application temperature: +5°C to +50°C

Worm Gear with DC Motors

Worm Gear with DC Motors
  • Torque [Nm] from 0.1Nm to 1.8Nm
  • Speed up to 440rpm
  • Can be operated at 12 & 24VDC
  • Motor connection by flat connector

Apiro Modular Worm Gearbox Configurator

Apiro
plastic gears

iglide® Plastic Gears

Apiro® Application Stories

rotary axis application

Bottling Automated Changeover

rotary axis application

Format Adjustment Solution

rotary axis application

Sawing Machine Push-off Automation


Browse the Engineer's Toolbox

Contact Us

Questions or product information? Please contact:

Nate Guadagni
Nate Guadagni

Apiro gearbox Product Manager

1 401 438-2200Contact an Expert

Customer Service