Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

chainflex® bus cable CFBUS

  • Requirements: For extremely heavy duty applications
  • Outer jacket: TPE
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • Flame retardant
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • chainflex® class: 6.6.4.1
Product description
chainflex® bus cable CFBUS
 
Typical application areas
  • For heavy duty applications
  • Almost unlimited resistance to oil, also with bio-oils
  • Indoor and outdoor applications without direct solar radiation
  • Unsupported and gliding travel distances up to 1,312 ft (400 m) and more
  • Bus connection cable for storage and retrieval units for high-bay warehouses, machining units/machine tools, quick handling, cleanroom, semiconductor insertion, indoor cranes, low-temperature applications
Certificates and standards
UV resistance<br>Medium Silicone-free<br>Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). UL/CSA<br>176°F NFPA 79<br>Following NFPA 79-2012 chapter 12.9 DNV-GL<br>Certified according to DNV-GL Type Testing – Certificate No.: 61 935-14 HH EAC<br>Certified to no. TC RU C-DE. ME77.B.01218 CTP<br>Certified to no. C-DE.PB49.B.00416 Lead free<br>Following 2011/65/EU (RoHS-II) CEI<br>Following CEI 20-35 Clean room<br>According to ISO Class 1. Outer jacket material complies with CF34.UL.25.04.D, tested by IPA according to standard 14644-1 DESINA<br>According to VDW, DESINA standardization CE<br>Following 2014/35/EU
Technical data
Downloads

Application Assistance

I would be happy to answer your questions personally

Photo
Don Nester

chainflex® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h