chainflex® motor cable, CFPE

CFPE.15.01 product image
igus-icon-lupe
1. Pressure-extruded, flame-retardant TPE mixture 2. Pressure-extruded TPE mixture 3. High tensile strength special conductor
igus-icon-lupe
play iconCFPE.15.01 video
igus-icon-lupe
1 of 3
CFPE.15.01 product image
1. Pressure-extruded, flame-retardant TPE mixture 2. Pressure-extruded TPE mixture 3. High tensile strength special conductor
CFPE.15.01 video
  • Requirements: For extremely heavy duty applications
  • Outer jacket: TPE
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Silicone-free
  • UV resistance: High
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • chainflex® class: 6.6.4.2
Item no.
chainflex® CASE available
chainflex® CASE available
Unsure whether it fits?

Other Solutions

chainflex® motor cable CF885-PE, lead screw cable/single core

chainflex® motor cable CF885-PE, lead screw cable/single core

CF885-PE-25-01

For flexible stressing capacity, PVC outer jacket, flame-retardant
USD 0.73/ft
igus-icon-lieferzeit
Ready to ship within 2 working days

Consulting

I would be happy to answer your questions personally

Timothy Marran
Timothy Marran

igus-icon-phone+1 (800) 521-2747

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h