Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

chainflex® motor cable CF30

  • Variable Frequency Drive (VFD)
      • Requirements: For heavy duty applications
      • Outer jacket: PVC
      • Flame retardant
      • Silicone-free
      • UV resistance: Medium
      • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
      • CFRIP®
      • chainflex® class: 5.5.2.2
      Product description
      chainflex® motor cable CF30
       
      Typical application areas
      • For heavy duty applications
      • Light oil influence
      • Preferably indoor applications, but also outdoor ones at temperatures > 41.0 °F (5 °C)
      • Unsupported travel distances and up to 328.1 ft (100 m) for gliding applications
      • Storage and retrieval units for high-bay warehouses, machining units/packaging machines, quick handling, indoor cranes
      Certificates and standards
      UV resistance
Medium Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). NFPA 79
Following NFPA 79-2012 chapter 12.9 EAC
Certified to no. TC RU C-DE. ME77.B.01218 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 2. Outer jacket material complies with CF5.10.07, tested by IPA according to standard 14644-1 UL/CSA AWM
176°F
      Technical data
      Downloads

      Application Assistance

      I would be happy to answer your questions personally

      Photo
      Timothy Marran

      chainflex® Product Manager

      Email

      Customer Service:

      Monday to Friday from 8 am - 8 pm

      Online:

      24h


      The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

      igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302