Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

chainflex® motor cable CF340

  • Variable Frequency Drive (VFD)
      • Requirements: For heaviest duty applications
      • Outer jacket: TPE
      • Overall shield
      • Hydrolysis and microbe-resistant
      • Halogen-free
      • Silicone-free
      • UV resistance: High
      • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
      • PVC-free
      • chainflex® class: 7.6.4.1
      Product description
      chainflex® motor cable CF340
       
      Typical application areas
      • For heaviest duty applications
      • Almost unlimited resistance to oil, also with bio-oils
      • Indoor and outdoor applications, UV resistant
      • Unsupported and gliding travel distances up to 1,312 ft (400 m) and more
      • Storage and retrieval units for high-bay warehouses, machining units/machine tools, quick handling, cleanroom, semiconductor insertion, outdoor cranes, low-temperature applications
      Certificates and standards
      UV resistance
High Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 EAC
Certified according to No. TC RU C-DE.ME77.B.01255 Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 1. Outer jacket material complies with CF9.15.07, tested by IPA according to standard 14644-1
      Technical data
      Downloads

      Application Assistance

      I would be happy to answer your questions personally

      Photo
      Timothy Marran

      chainflex® Product Manager

      Email

      Customer Service:

      Monday to Friday from 8 am - 8 pm

      Online:

      24h


      The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

      igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302