Closed, anodized aluminum housing, long design
Contains JUM-01-xx liner
Same properties as standard pillow blocks
Compensation of parallelism errors up to 6 mm
Compensates for angular errors and bending of the shaft
Shaft: |
|
Order no. | Shaft Ø | Tolerance bearing inner diameter | F max. [N] static or dynamic | Weight | ||
---|---|---|---|---|---|---|
[mm] | [mm] | [kg] | ||||
RJUM-06-12-LL | 12 | 560 | 0.05 | 102.26 USD | ||
RJUM-06-16-LL | 16 | 920 | 0.08 | 113.72 USD | ||
RJUM-06-20-LL | 20 | 2100 | 0.13 | 136.44 USD | ||
RJUM-06-25-LL | 25 | 3550 | 0.28 | 180.99 USD | ||
RJUM-06-30-LL | 30 | 5300 | 0.43 | 149.67 USD | ||
RJUM-06-40-LL | 40 | 8000 | 0.85 | 174.35 USD | ||
RJUM-06-50-LL | 50 | 12500 | 1.555 | 289.41 USD |
Tolerance according to igus® test method
Order no. | d1 | H | H1 | A | E1 | E2 | S1 | L | A1 | A2 | H2 | H3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] +0.01 | [mm] | [mm] | [mm] ±0.15 | [mm] ±0.15 | [mm] | [mm] | [mm] | [mm] | [mm] | ||
RJUM-06-12-LL | 12 | 18 | 28 | 43 | 32 | 23 | M5 | 32 | 20 | 13 | 6 | 11 |
RJUM-06-16-LL | 16 | 22 | 35 | 53 | 40 | 26 | M6 | 36 | 26 | 15 | 7 | 11 |
RJUM-06-20-LL | 20 | 25 | 41 | 60 | 45 | 32 | M8 | 45 | 32 | 19 | 7 | 12.5 |
RJUM-06-25-LL | 25 | 30 | 50 | 78 | 60 | 40 | M10 | 58 | 40 | 23 | 9 | 15 |
RJUM-06-30-LL | 30 | 35 | 59 | 87 | 68 | 45 | M10 | 68 | 48 | 28 | 10 | 15 |
RJUM-06-40-LL | 40 | 45 | 76 | 108 | 86 | 58 | M12 | 80 | 62 | 80 | 20 | 20 |
RJUM-06-50-LL | 50 | 50 | 89 | 132 | 108 | 50 | M16 | 100 | 78 | 100 | 24 | 24 |
Shaft: |
|
Order no. | Shaft Ø | Tolerance bearing inner diameter | F max. [N] static or dynamic | Weight | ||
---|---|---|---|---|---|---|
[mm] | [mm] | [kg] | ||||
RJUM-36-12-LL | 12 | 560 | 0.05 | 87.00 USD | ||
RJUM-36-16-LL | 16 | 920 | 0.08 | 92.82 USD | ||
RJUM-36-20-LL | 20 | 2100 | 0.13 | 106.11 USD | ||
RJUM-36-25-LL | 25 | 3550 | 0.28 | 140.76 USD | ||
RJUM-36-30-LL | 30 | 5300 | 0.43 | 164.63 USD |
Tolerance according to igus® test method
Order no. | d1 | H | H1 | A | E1 | E2 | S1 | L | A1 | A2 | H2 | H3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] +0.01 | [mm] | [mm] | [mm] ±0.15 | [mm] ±0.15 | [mm] | [mm] | [mm] | [mm] | [mm] | ||
RJUM-36-12-LL | 12 | 18 | 28 | 43 | 32 | 23 | M5 | 32 | 20 | 13 | 6 | 11 |
RJUM-36-16-LL | 16 | 22 | 35 | 53 | 40 | 26 | M6 | 36 | 26 | 15 | 7 | 11 |
RJUM-36-20-LL | 20 | 25 | 41 | 60 | 45 | 32 | M8 | 45 | 32 | 19 | 7 | 12.5 |
RJUM-36-25-LL | 25 | 30 | 50 | 78 | 60 | 40 | M10 | 58 | 40 | 23 | 9 | 15 |
RJUM-36-30-LL | 30 | 35 | 59 | 87 | 68 | 45 | M10 | 68 | 48 | 28 | 10 | 15 |