Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

drylin® accessories for linear modules

drylin® HTS and SLW accessories

Position indicator

Plastic analogue indicator for adjustment and direct reading of carriage position

Leadscrew clamp

Shaft clamp adaptor for attaching to the position indicator and subsequent clamping of the lead screw

Rotary knob

Hand wheel for attachment at the end of the lead screw. Different handles available.

Adapter plate

For position indicators and/or hand clamps.

V-drive

V-drive

The drylin® HTS-WT V-drive offers a maximum of positioning flexibility.

Angular drive

V-drives with double-side output shaft

For linear robot structures or the control of multiple linear modules, we offer V-drives with double-side shaft output for WT-3 and WT-4

Angle kit

Bracket kit

drylin® HTS-WS is a new angle kit for the HTS series of lead screw modules.

Flexishaft

The ideal complement to drylin® lead screw modules.

SLW-1040 lead screw support

Clever solution for long travel SLW linear modules

SHT accessory for motor connections

Connect your drive to the maintenance-free drylin® linear units quickly and easily. Spacer, motor flange and coupling form the modular system for the easy attachment of your NEMA23.

Mounting bracket for drylin® ZLW toothed belt axes

For fastening drylin® ZLW toothed belt axes made of aluminium construction profiles



Application Assistance

For further questions or product information, please contact:

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h