Open, anodized aluminum housing, long design
Contains JUMO-01-xx liner
Compensation of parallelism errors up to 6mm
Compensates for angular errors and bending of the shaft
Shaft: |
|
Order no. | Shaft Ø | Tolerance bearing inner diameter | pmax. [N] static or dynamic | pmax. [N] dynamic with load at 180° | Weight | ||
---|---|---|---|---|---|---|---|
[mm] | [mm] | [g] | |||||
OJUM-06-12-LL | 12 | 560 | 240 | 0.04 | 106.68 USD | ||
OJUM-06-16-LL | 16 | 920 | 400 | 0.07 | 108.51 USD | ||
OJUM-06-20-LL | 20 | 2100 | 900 | 0.115 | 114.16 USD | ||
OJUM-06-25-LL | 25 | 3550 | 1520 | 0.24 | 145.38 USD | ||
OJUM-06-30-LL | 30 | 5100 | 2280 | 0.37 | 173.07 USD | ||
OJUM-06-40-LL | 40 | 8000 | 3800 | 0.75 | 274.56 USD | ||
OJUM-06-50-LL | 50 | 12500 | 6100 | 1.4 | 338.30 USD |
Tolerance according to igus® test method
Order no. | d1 | H | H1 | A | E1 | E2 | S1 | L | A1 | A2 | H2 | H3 | W | α |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] ±0.01 | [mm] | [mm] | [mm] ±0.15 | [mm] ±0.15 | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] -1 | [°] | ||
OJUM-06-12-LL | 12 | 18 | 24.5 | 43 | 32 | 23 | M 5 | 32 | 20 | 13 | 6 | 11 | 10,2 | 90 |
OJUM-06-16-LL | 16 | 22 | 30.5 | 53 | 40 | 26 | M 6 | 36 | 26 | 15 | 7 | 11 | 11,6 | 90 |
OJUM-06-20-LL | 20 | 25 | 37 | 60 | 45 | 32 | M 8 | 45 | 32 | 19 | 7 | 12.5 | 12 | 60 |
OJUM-06-25-LL | 25 | 30 | 44 | 78 | 60 | 40 | M 10 | 58 | 40 | 23 | 9 | 15 | 14,5 | 60 |
OJUM-06-30-LL | 30 | 35 | 52.5 | 87 | 68 | 45 | M 10 | 68 | 48 | 28 | 10 | 15 | 16,8 | 60 |
OJUM-06-40-LL | 40 | 45 | 69 | 108 | 86 | 58 | M12 | 80 | 62 | 80 | 20 | 20 | 21,0 | 60 |
OJUM-06-50-LL | 50 | 50 | 80 | 132 | 108 | 50 | M16 | 100 | 78 | 100 | 24 | 24 | 25,5 | 60 |
Shaft: |
|
Order no. | Shaft Ø | Tolerance bearing inner diameter | pmax. [N] static or dynamic | pmax. [N] dynamic with load at 180° | Weight | ||
---|---|---|---|---|---|---|---|
[mm] | [mm] | [g] | |||||
OJUM-36-12 LL | 12 | 560 | 240 | 0.04 | 106.68 USD | ||
OJUM-36-16 LL | 16 | 920 | 400 | 0.07 | 108.51 USD | ||
OJUM-36-20 LL | 20 | 2100 | 900 | 0.115 | 114.16 USD | ||
OJUM-36-25 LL | 25 | 3550 | 1520 | 0.24 | 145.38 USD | ||
OJUM-36-30 LL | 30 | 5300 | 2280 | 0.37 | 173.07 USD |
Tolerance according to igus® test method
Order no. | d1 | H | H1 | A | E1 | E2 | S1 | L | A1 | A2 | H2 | H3 | W | α |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] ±0.01 | [mm] | [mm] | [mm] ±0.15 | [mm] ±0.15 | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] -1 | [°] | ||
OJUM-36-12 LL | 12 | 18 | 24.5 | 43 | 32 | 23 | M 5 | 32 | 20 | 13 | 6 | 11 | 10,2 | 90 |
OJUM-36-16 LL | 16 | 22 | 30.5 | 53 | 40 | 26 | M 6 | 36 | 26 | 15 | 7 | 11 | 11,6 | 90 |
OJUM-36-20 LL | 20 | 25 | 37 | 60 | 45 | 32 | M 8 | 45 | 32 | 19 | 7 | 12.5 | 12 | 60 |
OJUM-36-25 LL | 25 | 30 | 44 | 78 | 60 | 40 | M 10 | 58 | 40 | 23 | 9 | 15 | 14,5 | 60 |
OJUM-36-30 LL | 30 | 35 | 52.5 | 87 | 68 | 45 | M 10 | 68 | 48 | 28 | 10 | 15 | 16,8 | 60 |