Trapezoidal or high helix spindle
Leadscrew with plastic ball bearing
Pitch 1,5 mm, 2 mm, 3 mm, 12 mm, 15 mm or 50 mm per revolution
Compact design, low weight, high stability
Low-priced
100% self-lubricating
Two sizes ready for install available from stock with motor flange, coupling and motor
Optional with adjustable linear bearings and clearance-free, pretensioned carriage
Besides the standard right-handed spindle, left-handed or counter spindles can also be used
Ordering number | A | Al | H | E1 | E2 | E3 | l | lc | hw | f | lt | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
-0,3 | -0,3 | ±0,15 | ±0,15 | ±0,15 | ±0,1 | ||||||||
SAW-0630 | 54 | 60 | 32 | 40 | 45 | 51 | 112 | 92 | 30 | 13.5 | 26 | 286.02 USD | |
SAW-0660 | 85 | 100 | 38 | 71 | 76 | 91 | 156 | 34 | 13.7 | 28 | 281.45 USD | ||
SAW-1040 | 74 | 69 | 50 | 60 | 60 | 0 | 129 | 91 | 45 | 22.5 | 30 | 245.10 USD | |
SAW-1080 | 108 | 100 | 58 | 94 | 94 | 87 | 163 | 131.5 | 49 | 22.5 | 31.5 | 408.42 USD | |
SAW-1080-PL | 108 | 100 | 58 | 94 | 94 | 87 | 163 | 131.5 | 49 | 22.5 | 31.5 | 399.06 USD | |
SAW-1660 | 104 | 150 | 78 | 84 | 86 | 132 | 220 | 175 | 72 | 38.5 | 35 | 438.58 USD |
Ordering number | tk | ts | tg | kt | sk | sg | kq | d | T | ha | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
±0,1 | ||||||||||||
SAW-0630 | 11 | 6.6 | 20 | 0 | 5 | 10 | 5 | TR8x1.5 | 21.5 | 286.02 USD | ||
SAW-0660 | 11 | 0 | 20 | 7 | M4 | 2 | 6 | TR8x1.5 | 281.45 USD | |||
SAW-1040 | 11 | 6.8 | M8 | 6.4 | 9.5 | M6 | 3.5 | 10 | TR10x2 | 35.5 | 245.10 USD | |
SAW-1080 | 11 | 6.8 | M8 | 18 | 9.5 | M6 | 3.5 | 10 | Ø10 | 37.5 | 408.42 USD | |
SAW-1080-PL | 11 | 6.8 | M8 | 18 | 9.5 | M6 | 3.5 | 10 | Ø10 | 37.5 | 399.06 USD | |
SAW-1660 | 15 | 9 | M10 | 8.6 | 11 | M8 | 5.5 | 16 | TR14x4 | 59 | 438.58 USD |
Ordering number | fits Linear Slide Tables | AM | HM | LM | dC | dN | IF | dE4 | E4 | E4 | E5 | E6 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
+0,15 | Ø | +0,1 | NEMA | ±0,15 | ±0,15 | |||||||||
MF-1123-NEMA17 | SAW-0630 | 42.5 | 42.5 | 41 | 22 | 3.2 | 4 | 43.5 | 31 | 17 | 11 | 23 | 49.14 USD |