igusigus-icon-cart(0)

PVC Fibre optic cable | Glass fibre, connector LC both-sided

LWL99230005 product image
igus-icon-lupe
1. Outer jacket: pressure-extruded PVC mixture 2. Banding: plastic fleece 3. Filler: high tensile strength aramid dampening element 4. Fibre shell: LSZH ("Low smoke & zero halogen") material 5. Reinforcement: extremely flexible and high tensile strength aramid alloy 6. Fibre: fibre optic cable made of glass
igus-icon-lupe
1 of 2
LWL99230005 product image
1. Outer jacket: pressure-extruded PVC mixture 2. Banding: plastic fleece 3. Filler: high tensile strength aramid dampening element 4. Fibre shell: LSZH ("Low smoke & zero halogen") material 5. Reinforcement: extremely flexible and high tensile strength aramid alloy 6. Fibre: fibre optic cable made of glass
  • Requirements: Gradient glass-fiber cable for flexing applications
  • Outer jacket: PVC
  • Silicone-free
  • Flame retardant
  • Oil resistance: No oil resistance
  • chainflex® class: 3.1.1.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

Stephen Van Dam
Stephen Van Dam

igus-icon-phone+1 401 438-2200

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h