Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

readycable® servo cable suitable for SEW 1333 2139, connection cable, PVC 15xd

  • Requirements: For flexing applications
  • Outer jacket: PVC
  • Oil resistance: No oil resistant
  • Silicone-free
  • Flame retardant
  • chainflex® class: 3.1.1.1
Technical data

Application Assistance

For further questions or product information, please contact:

Photo
Stephen Van Dam

ECS Sales Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h