igusigus-icon-cart(0)

readycable® servo cable suitable for Kollmorgen / Danaher Motion 200623 (5 m), base cable PUR 15 x d

MAT9450641 product image
igus-icon-lupe
  • Requirements: For flexing applications
  • Outer jacket: PVC
  • Oil resistance: No oil resistance
  • Silicone-free
  • Flame retardant
  • Overall shield
  • chainflex® class: 3.1.1.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

Stephen Van Dam
Stephen Van Dam

igus-icon-phone+1 401 438-2200

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h