Line gantries

Line gantry  
The construction kit system of the DryLin® gantry series ensures smooth, self-lubricating gliding.

The mechanical engineering sector and its suppliers face major global challenges. Competition is intensifying further, price pressures are increasing, as is the demand for local production. We offer affordable complete systems that automate tasks in order to produce faster and more effectively.

With a line gantry, applications that act vertically to the working plane can be implemented.
 
Application examples are:

Pick and Place

Labelling and marking applications

Sorting systems

Identification in microelectronics and medical technology


Benefits:

Simple construction

Initiator mounting via T-slot on the entire length of the profile

Finished modular system with cantilever axis

Everything from a single source


When to use igus® line gantries:

With loads up to 2.5 [kg]

With precision requirements up to 0.2 [mm]

With speeds up to max. 1 [m/s]

Line gantry details

 

Installation instructions line gantry

 

Assembly instructions / proximity switch kits

 

Please request your custom gantry from us using the form shown below, or take advantage of our telephone-based consulting.

Request custom line gantry

Required information

Quantity/lot size One-off application Series of applications
New constructions Technical improvements Reduction of costs

Application data

Coordination of the center of mass
at the locating axis
Stroke length
sy: mm X-axis: mm Load capacity: kg
sz: mm Y-axis: mm Additional pusher forces: N
sx: mm Z-axis: mm Acceleration: m/s²
Running performance: km Duty cycle: % Speed: m/s
System design
Single axis (X) Twin axis(XX) Flat gantry (XXY) Line gantry (XZ) Room gantry (XXYZ)
Installation position
horizontal Vertical lateral inverse
Required accuracy
(at the load point) mm
Ambient temperature °C
Humidity: Yes No
Preferred igus® linear system:

Motor technology and drylin® E accessories

Motor technology: Stepper motor DC_Motor
Design: stranded wire Connector Encoder Encoder & Brake
Connection cable: No 3 meters 5 meters 10 meters
Connector design: Straight Angled
Limit and reference switches: No NC / Opener NO / Closer Quantity: St.
Customer motor
Producer: Type-No.

e-chain®

e-chain®: Yes No
Additional cables: Yes No (per ex. pneumatic / electric)

More information:

Sketches, CAD

You can upload data up to a total volume about 7 MB.
File 1:   
File 2:   
File 3:   
File 4:   
File 5:   


Your data

Please always complete the fields marked *.

Company:*
First name:*
Last name:*
Phone:
Email:*
If you would like to request catalogs or samples then please complete your address here.
Salutation:
Street:
City:
State:
Zip code:
Country:
Yes, I would like to be included on the igus® Newsletter list.
I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.
Send

drylin® line gantry for pick & place applications

 
igus® inc.
PO Box 14349
East Providence
R.I. 02914

For immediate assistance in North America:

Call 1 (800) 521 2747
E-mail us
Subscribe to
e-newsletter
myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration