Explore our virtual tradeshow
Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Servo Cables

Chainflex® servo cables for e-chain® cable carriers allow for a bending radii up to 7,5xd and are available with or without an inner jacket—PVC, iguPUR, PUR or TPE. Chainflex® servo cables are also available with complete shielding with an optimized braiding angle. Depending on the type, they are flame-retardant, coolant-resistant, oil-resistant and flexible at low temperatures, making twistable cables also possible. Our servo cables are available for all well-known drive manufacturers and are tested within the igus® lab for millions of cycles inside of e-chains®. They also come with a UL-Verified 36-month guarantee

Categories
Filter
Application Requirements
Cable structure
Material
Electrical information
Certifications and approvals
Drive technology system

Number of products: 9

chainflex® servo cable CF887

  • Requirements: For flexing applications
  • Outer jacket: PVC
  • Oil resistance: No oil resistant
  • Silicone-free
  • Flame retardant
  • Overall shield
  • chainflex® class: 3.1.1.1
from 2.78 USD/ft
7 variants ready for shipping:
6 variants within 24 hours
Shop now
Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). NFPA 79
Following NFPA 79-2012 chapter 12.9 EAC
Certified to no. TC RU C-DE. ME77.B.01561 CTP
Certified to no. C-DE. PB49.B.00450 Lead free
Following 2011/65/EU (RoHS-II) UL/CSA AWM
176°F

chainflex® servo cable CF210-UL PVC

  • Requirements: For medium duty applications
  • Outer jacket: PVC
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • Silicone-free
  • Flame retardant
  • Overall shield
  • chainflex® class: 4.2.2.1
from 2.85 USD/ft
11 variants ready for shipping:
10 variants within 24 hours
Shop now
UV resistance
Medium Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). NFPA 79
Following NFPA 79-2012 chapter 12.9 EAC
Certified to no. TC RU C-DE. ME77.B.02324 CTP
Certified to no. C-DE.PB49.B.00420 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 2. Outer jacket material complies with CF5.10.07, tested by IPA according to standard 14644-1 UL/CSA AWM
176°F

chainflex® servo cable CF270-UL-D

  • Variable Frequency Drive (VFD)
            • Requirements: For medium duty applications
            • Outer jacket: PUR
            • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
            • Halogen-free
            • Silicone-free
            • Flame retardant
            • Offshore
            • Coolant resistant
            • Hydrolysis and microbe-resistant
            • Notch-resistant
            • Overall shield
            • PVC-free
            • chainflex® class: 4.2.3.1
            from 3.01 USD/ft
            35 variants ready for shipping:
            28 variants within 24 hours
            Shop now
            UV resistance
Medium Offshore
MUD-resistant following NEK 606 - status 2009 Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 NFPA 79
Following NFPA 79-2012 chapter 12.9 EAC
Certified according to No. TC RU C-DE.ME77.B.01255 CTP
Certified to no. C-DE.PB49.B.00420 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF27.07.05.02.01.D, tested by IPA according to standard 14644-1 DESINA
According to VDW, DESINA standardization UL/CSA AWM
176°F

            chainflex® servo cable CF897

            • Requirements: For flexing applications
            • Outer jacket: iguPUR
            • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
            • Silicone-free
            • Flame retardant
            • Overall shield
            • chainflex® class: 3.1.3.1
            from 4.10 USD/ft
            4 variants ready for shipping:
            4 variants within 24 hours
            Shop now
            UV resistance
Medium Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). NFPA 79
Following NFPA 79-2012 chapter 12.9 EAC
Certified to no. TC RU C-DE. ME77.B.01561 CTP
Certified to no. C-DE. PB49.B.00450 Lead free
Following 2011/65/EU (RoHS-II) UL/CSA AWM
176°F

            chainflex® servo cable CF27.D

            • Variable Frequency Drive (VFD)
              • Requirements: For extremely heavy duty applications
              • Outer jacket: PUR
              • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
              • Halogen-free
              • Silicone-free
              • Flame retardant
              • Offshore
              • Coolant resistant
              • Hydrolysis and microbe-resistant
              • Notch-resistant
              • Overall shield
              • PVC-free
              • CFRIP®
              • chainflex® class: 6.5.3.1
              from 4.14 USD/ft
              25 variants ready for shipping:
              25 variants within 24 hours
              Shop now
              UV resistance
Medium Offshore
MUD-resistant following NEK 606 - status 2009 Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 NFPA 79
Following NFPA 79-2012 chapter 12.9 DNV
Certified according to DNV Type Testing – Certificate No.: 61 935-14 HH EAC
Certified according to No. TC RU C-DE.ME77.B.01255 CTP
Certified to no. C-DE.PB49.B.00420 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF27.07.05.02.01.D, tested by IPA according to standard 14644-1 DESINA
According to VDW, DESINA standardization UL/CSA AWM
176°F

              chainflex® servo cable CF21-UL PVC

              • Requirements: For heavy duty applications
              • Outer jacket: PVC
              • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
              • Silicone-free
              • Flame retardant
              • Overall shield
              • CFRIP®
              • chainflex® class: 5.5.2.1
              from 5.58 USD/ft
              16 variants ready for shipping:
              6 variants within 24 hours
              Shop now
              UV resistance
Medium Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). NFPA 79
Following NFPA 79-2012 chapter 12.9 EAC
Certified according to No. TC RU C-DE.ME77.B.01255 CTP
Certified to no. C-DE.PB49.B.00420 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 2. Outer jacket material complies with CF5.10.07, tested by IPA according to standard 14644-1 UL/CSA AWM
176°F

              chainflex® hybrid servo cable CF220-UL-H PVC

              • Requirements: For medium duty applications
              • Outer jacket: PVC
              • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
              • Silicone-free
              • Flame retardant
              • Overall shield
              • chainflex® class: 4.2.2.1
              from 5.63 USD/ft
              10 variants ready for shipping:
              6 variants within 24 hours
              Shop now
              UV resistance
Medium Flame retardant
According to IEC 60332-1-2, CEI 20-35, FT-2 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). NFPA 79
Following NFPA 79-2012 chapter 12.9 EAC
Certified according to No. TC RU C-DE.ME77.B.01255 CTP
Certified to no. C-DE.PB49.B.00420 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 2.  Outer jacket material complies with CF5.10.07, tested by IPA according to standard 14644-1 UL/CSA AWM
176°F

              chainflex® hybrid servo cable CF280-UL-H

              • Requirements: For medium duty applications
              • Outer jacket: PUR
              • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
              • Halogen-free
              • Silicone-free
              • Flame retardant
              • Offshore
              • Coolant resistant
              • Hydrolysis and microbe-resistant
              • Notch-resistant
              • Overall shield
              • PVC-free
              • chainflex® class: 4.2.3.1
              from 5.94 USD/ft
              26 variants ready for shipping:
              19 variants within 24 hours
              Shop now
              UV resistance
Medium Offshore
MUD-resistant following NEK 606 - status 2009 Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 NFPA 79
Following NFPA 79-2012 chapter 12.9 EAC
Certified according to No. TC RU C-DE.ME77.B.01255 CTP
Certified to no. C-DE.PB49.B.00420 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF27.07.05.02.01.D, tested by IPA according to standard 14644-1 DESINA
According to VDW, DESINA standardization UL/CSA AWM
176°F

              chainflex® servo cable CF29.D

              • Requirements: For heaviest duty applications
              • Outer jacket: TPE
              • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
              • Halogen-free
              • Silicone-free
              • Overall shield
              • PVC-free
              • chainflex® class: 7.6.4.1
              from 8.98 USD/ft
              3 variants ready for shipping:
              3 variants within 24 hours
              Shop now
              UV resistance
Medium Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 1. Outer jacket material complies with CF9.15.07, tested by IPA according to standard 14644-1 DESINA
According to VDW, DESINA standardization

              Flexible servo cable - chainflex®

              chainflex® servo cables from igus® have been specially developed for use in e-chains®. Our servo cables are especially suitable for use in moving applications. In the igus® test laboratory, chainflex® servo cables are tested under different conditions. We are thus able to ensure very high quality and a long service life. We test our servo cables at high speeds and rates of acceleration. The servo cables come with various certifications, such as CTP, RoHS, EAC, CE and many more. In addition, the servo cables are flame-retardant and oil-resistant, which means that a chainflex® servo cable is ideal for use in machines and on production lines. Due to the special structure of the servo cable, a bend radii as low as 7.5 x diameter are possible, ensuring a very long service life, even in moving applications. The servo cables are mainly installed in energy chains together with data cables, control cables and other chainflex® cables. With our configurator, you can specify the contents of your e-chain®. Specify which fiber optic cables are to be used, stipulate the length of the coaxial cable or define the excess length of the bus cables. In addition, you can use the chainflex® service life calculator to determine the service life of the desired servo cable. This gives you planning security for your projects, reduces future maintenance costs and also saves time. In accordance with our guiding principle: "cost down...life up".

              Cables that are often installed together in energy chains:

              bus cables
              data cables
              coaxial cables
              fibre optic cables
              control cables

              Advantages of the chainflex® servo cable:

              Our servo cables are subjected to many millions of test cycles in e-chains® in the igus® laboratory. This ensures a constant high quality. In addition, igus® is able to test the service life and continually improve the cables over time. There is a choice of chainflex® servo cables as PVC servo cables or PUR servo cables. In addition, the PVC servo cables and PUR servo cables are available with or without an inner jacket. Use our e-chains® configurator today and order the energy chain that is ideal for you. If you need help in selecting the right servo cable or would like further information, send us an e-mail or simply give us a call. Our experts are also available to talk to you online via the chat function.

              igus® chainflex® servo cables - work or your money back!

              Application Assistance

              I would be happy to answer your questions personally

              Photo
              Timothy Marran

              chainflex® Product Manager

              Email

              Customer Service:

              Monday to Friday from 8 am - 8 pm

              Online:

              24h


              The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

              igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH