Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Flange Bearings

Flange bearings & bushings made of high-performance polymers provide secure and stable positioning, while still allowing the bearing unit to rotate freely. Flange bushings from igus® are made from dry-running iglide® materials that do not require external lubrication. This makes them resistant to dirt and dust, as well as being maintenance-free. Additionally, unlike metal, iglide® flange bearings are exceptionally vibration-dampening and have reduced noise, while maintaining superior wear rates. Our flange bushings can also handle medium to high loads at various speeds, even within highly corrosive and harsh environments. All of our iglide® materials are rigorously tested within our 41,000 sq.ft. test laboratory to ensure long life and efficient operation. Explore our numerous flange bearings options to determine which material is ideal for your application's unique specifications.

Categories
Filter
Application Requirements
Certifications and approvals
Material

Number of products: 19

iglide® G300, sleeve bearing with flange, mm

  • Excellent price/performance ratio
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
  • CO2 equivalent: per piece available
from 0.91 USD/Pc.
291 variants ready for shipping:
281 variants within 24 hours
8 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglide® J, sleeve bearing with flange, mm

  • High wear resistance on (almost) all shafts
  • Low wear against different shaft materials
  • Very low coefficients of friction in dry operation
  • Vibration-damping
  • CO2 equivalent: per piece available
from 1.38 USD/Pc.
141 variants ready for shipping:
133 variants within 24 hours
7 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglide® L280, sleeve bearing with flange, mm

  • Excellent wear resistance on (virtually) all shafts
  • For especially long service life
  • Low coefficient of friction
  • CO2 equivalent: per piece available
from 1.72 USD/Pc.
105 variants ready for shipping:
94 variants within 24 hours
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglide® T500, sleeve bearing with flange, mm

  • Up to 21755 psi static
  • Temperature resistant from -212 °F to +482 °F in continuous operation
  • Universal resistance to chemicals
  • High compressive strength
  • CO2 equivalent: per piece available
from 2.09 USD/Pc.
79 variants ready for shipping:
58 variants within 24 hours
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglide® P, sleeve bearing with flange, mm

  • The cost-effective outdoor all-around performer - No moisture expansion even with high ambient humidity
  • Low water absorption
  • Low wear rates
  • High load capacity
  • CO2 equivalent: per piece available
from 1.00 USD/Pc.
76 variants ready for shipping:
63 variants within 24 hours
10 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglide® Z, sleeve bearing with flange, mm

  • Extremely long service life under extreme conditions, resistant to wear and impact even at high loads and temperatures
  • Excellent wear resistance especially with high loads
  • High thermal resistance
  • For extreme loads
from 4.40 USD/Pc.
68 variants ready for shipping:
64 variants within 24 hours
2 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® SG03, flanged sleeve bearing and felt seal, mm

  • Clean bearings even with dirt and dust, thanks to felt seal
  • In laboratory tests, a service life up to 50 times higher was achieved
  • iglide® G300 flange bearing with a natural felt seal
    • G300 is the most popular iglide® material worldwide
  • High wear resistance
Upon request
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® Q2, sleeve bearing with flange, mm

  • The durable heavy-duty bearing
  • Wear resistant and dimensionally stable at high loads
  • Good price/performance ratio
  • Dry-running and maintenance-free
  • CO2 equivalent: per piece available
from 2.11 USD/Pc.
57 variants ready for shipping:
28 variants within 24 hours
26 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglide® J350, sleeve bearing with flange, mm

  • Endurance runner with high dimensional stability at high temperature - Can be used with many kind of shafts and loads
  • Excellent coefficient of friction against steel
  • Continuous service temperature up to +356 °F
  • For medium and high loads
  • CO2 equivalent: per piece available
from 2.36 USD/Pc.
43 variants ready for shipping:
37 variants within 24 hours
5 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglide® J3, sleeve bearing with flange, mm

  • The new endurance runner: specialist for pulsating loads
  • Low coefficients of friction
  • Good liquid media resistance
  • Very little humidity absorption
  • CO2 equivalent: per piece available
from 1.39 USD/Pc.
44 variants ready for shipping:
38 variants within 24 hours
5 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglide® W360, sleeve bearing with flange, mm

  • General purpose endurance runner
  • Extremely wear-resistant
  • Continuous use up to +356 °F
  • Suitable for wet environments
from 3.49 USD/Pc.
6 variants ready for shipping:
6 variants within 24 hours
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® J260, sleeve bearing with flange, mm

  • Ideal for plastic shafts
  • Very good c. o. f. for low or medium loads
  • Good liquid media resistance
  • Slightly higher temperature rating than iglide® J
from 2.11 USD/Pc.
6 variants ready for shipping:
6 variants within 24 hours
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® P210, sleeve bearing with flange, mm

  • Good coefficients of friction and wear on almost every shaft
  • Very little humidity absorption
  • Extremely wear resistant especially up to 2900 psi in pivoting applications
  • Versatile: good performance with many different shafts
  • Good with edge loads
  • Dry-running and maintenance-free
  • Standard range from stock
  • CO2 equivalent: per piece available
from 1.34 USD/Pc.
43 variants ready for shipping:
40 variants within 24 hours
3 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglide® H1, sleeve bearing with flange, mm

  • Endurance runner with high media resistance
  • High wear resistance in extreme ambient conditions
  • Very low coefficient of friction
  • High resistance to temperature and chemicals
  • CO2 equivalent: per piece available
from 2.11 USD/Pc.
47 variants ready for shipping:
46 variants within 24 hours
1 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglide® F2, sleeve bearing with flange, mm

  • ESD-compatible, wear-resistant and dissipative
  • Used to prevent electro-static charges
  • Also suitable for wet applications
  • Dry-running and maintenance-free
from 3.49 USD/Pc.
6 variants ready for shipping:
6 variants within 24 hours
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

Application Assistance

For further questions or product information, please contact:

Photo
Hope Mammone

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302