Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

readycable® fibre optic cable suitable for AIDA Profinet fibre optic cable, extension cable 7th axis, pin/pin

  • Requirements: POF fibers for heavy duty applications and interference-free transmission
  • Outer jacket: PUR
  • Coolant resistant
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • UV-resistant
  • Halogen-free
  • chainflex® class: 5.3.3.1

Application Assistance

For further questions or product information, please contact:

Photo
Stephen Van Dam

ECS Sales Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h