triflex® R is a multi-axis cable carrier designed for use in a wide variety of robotic applications, including material handling and welding. It features a built-in torsion stop to reduce the amount of mechanical stress imposed on your cables; a defined bend radius to ensure the bend radius of your cables won’t be violated; and a split cavity that acts as a separator to reduce excessive cable wear. Unlike corrugated tubing, triflex® R comes in nine sizes and is designed with ball and socket links that enable individual pieces of the system to be replaced if one of them is damaged. You can add or remove links if your system is too short, too long or if your robot needs to be repurposed.
Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!