Small pitch, quiet operation. Lightweight with cable-friendly interior.
Small pitch, quiet operation. Optimized weight/stability ratio. Several different interior separation options available.
Standard e-chain®, medium sizes, 21 to 45 mm inner heights. Snap-open along two sides, lightning fast installation. Many-sided modular interior separations
Flexible opening to allow cables and hoses to be quickly and easily installed or retrofitted.
Modular, one-piece band for simple applications. Cost-effective solution for large numbers.
Open and close at lightening speed using the special design "Zipper".
Quickly mount cable packets in bundles. Low-priced alternative to complex cable shears.
Lids snap open on one side and on the inner or outer radius. Many different interior separator options available.
Removable lids. Many different interior separation options available.
Lids snap open along outer radius from both sides.
Smooth, rounded contours, plenty of interior space. Reverse bend radius (RBR) available.
With igus® E4-1 cable carriers, the service life of your application can be increased and costs significantly reduced.
High stability and easy access due to snap-open crossbars. Inner heights 38 to 48 mm. Low weight facilitates higher dynamics
Open and enclosed versions can be snapped open along both the inner and outer radius. Wide range of accessories available.
Open and enclosed versions snap open on both sides. Suitable for unsupported, side-mounted applications and long travels.
Smaller side links and thinner crossbars. Cost effective design. Offers a large interior space for multiple cables and hoses.
Extremely low noise operation up to 33 dB(A). Inner height 29mm, low-vibration, very light. For highly dynamic applications; suitable for clean-rooms.
Extremely low noise operation up to 38 dB(A). Inner heights from 10 to 15 mm. Low-vibration, wear-resistant. For highly dynamic applications; suitable for clean-rooms.
Extremely low noise operation down to just 37 dB(A). Minimal vibrations. High speeds and accelerations possible. Also available as an Energy Tube.
Series E6-1 combines all benefits of Series E6, such as its ruggedness and cleanroom-compatibility, at lower weight and even quieter operation and higher maximum speeds.
Three energy chain options: enclosed, easily fillable, or as light version. First choice for multi-axis industrial robots.
Closed or easily fillable. Modular system for complex movement. Chain links moving in a combination of one, two or three axes possible.
Enclosed or easily fillable. Modular system for complex movement. Chain links moving in a combination of one, two or three axes possible.
New generation energy chains for circular movements up to 540º and more. Higher stability and more additional load possible.
energy chains for circular movements up to 540º. Quick cable replacement. Modular design - variable widths.
twisterband: new sizes. Rotary movements up to 7000° and more. Compact, modular and cost-effective.
twisterband HD: stable pin/hook connection for high load and long service life.
Travels up to 2,700 ft and speeds up to 20 ft/s possible. Reduces required drive power to less than 25%. Can be used in harsh, dirty environments.
Quiet, abrasion-resistant, maintenance-free energy chain. For long travels of 1,969 ft and more, very high fill weights and speeds.
Combination of autoglide and energy chains. E-Z Chain®, E2/000 and E4-1 systems.
Exterior stop dogs prevent the accumulation of dust. All existing widths can be combined.
Cost-effective and fully enclosed complete solution, e.g. waste water treatment plants.
Compact, cost-saving energy chain. Compact, complete system for the safe guidance of energy, data and air.
Unhindered travel: metal chips cannot become stuck between the gliding surfaces of the lower and upper runs of the energy chain causing damage.
Safe vertical guidance for e-chains® in high-speed rack feeders.
Guidefast guide troughs are mounted on the side. Simple installation through a small number of different components.
Snap-open energy chains with mounting brackets and interior separation in ESD version available from stock.
The alternative to the cable drum - cable-friendly and guides various media safely
Magnetic magsnap opening crossbars – save space run without trough.
Alternative to Zig-Zag solution - Lighter and smaller installation space.
Compensation of parallel errors at long travels.
Push/Pull force calculation as safety standard.
Heavy-Duty underwater energy supply.
igus® e-rover extension for E-RTGs
Simple tool - great benefits: assembly tools for "frequent users".
Older energy chains are also available on a continuing basis. For new constructions, we recommend the corresponding new identical e-chains®.
The igus® e-skin is a snap-open tube, which is composed of two parts.
The reinforcement for existing corrugated tube systems - e-rib
For the protection of flexible, electrical cables.
Inner height hi: 24 mm
Inner width Bi: 38 - 103 mm
Bend radii R: 150 - 250 mm
Pitch: 27.8 mm
From the light and all-purpose "Super-Aluminum guide trough" up to the simple and cost-effective insert trough.
Integrated strain relief and cable guide trough. Maximum angle of rotation 600º
Chainfix clamps, tiewrap clamps, strain relief blocks for hoses, and quick-install clips.
Especially designed for use with cable carriers. Tested up to 30 million cycles.
Inner height 25,5mm. Low vibration and very lightweight. For highly dynamic applications; according to hygienic design principles.
Simply enter your required dimensions and quickly find the appropriate cable carrier for your application.
The system configurator allows you to build the exact model for your needs. Select chainflex® cables to be used in the e-chain®, specific dimensions, types of movement, environment, interior separation and strain relief to create the ideal system.
Monday to Friday from 8 am - 8 pm
24h