RV Parts & Components Require No Grease & Can Withstand Any Environment

Design reliable class a vehicles with engineered composite plastics

Consumers should spend more time driving their recreational vehicles and less time repairing them, so give them peace of mind by designing tribologically-optimized, maintenance-free RV parts into your next project.

Our tribologically-optimized polymer iglide® bearings and drylin® linear guide rails are self-lubricating, dry-running, and resistant to weather and corrosion. They’re also lightweight, UV-resistant and perfect for use in awnings, vents, adjustable seats, ramps, hinges, pedals, sliding doors and more. Our plastic e-chain® cable carriers are also a great alternative to metal springs and plastic sheets, which can potentially stretch out or sag respectively, or rust and wear in varying weather conditions.

All igus® products and RV parts are extensively tested each year inside of our 41,000 sq. ft. test lab at our headquarters in Cologne, Germany.  For this reason, every bearing, linear slide and cable carrier offers a predictable service life, which engineers can calculate prior to installation using our online service life calculators. Browse through some of our RV parts below or reach out to us directly with any questions.

Contact an igus® expert now
RV full image

RV Parts from igus®

drylin® W linear guide rails

drylin W linear rails

  • Self-lubricating, grease and maintenance-free
  • Dirt, corrosion and UV-resistant
  • Easy to assemble and resistant to high loads
  • Lightweight, low-wear and quiet-running
  • Learn more here

Shop drylin W linear guides

iglide® J,G,R flange/sleeve bearings

iglide flange bearings

  • Quiet running
  • Resistant to edge loads
  • Self-lubricating
  • Maintenance-free
  • Low wear

Shop iglide® plastic bearings

drylin® R linear shaft bearings

drylin R linear shaft bearings

  • Compatible with standard ball bushings
  • Interchangeable liners
  • Highly wear-resistant
  • Durable and dirt-resistant
  • Learn more here

Shop drylin® R linear shaft bearings

E-Z Chain®

E-Z chain

  • Easily fill cables from the inside or outside of the cable carrier without opening or closing the lids
  • Cost-effective
  • Dirt/wear resistant
  • Anti-flammable
  • Mounting brackets with integrated strain relief available

Shop E-Z chain

e-chain® Series 2500

Series 2500

  • Snap open along the outer radius
  • Integrated strain relief possible
  • Variable interior separation
  • Long service life
  • Easy assembly

Shop Series 2500

e-chain® Series 3500

Series 3500

  • Snap-open along the outer radius
  • Integrated strain relief possible
  • Variable interior separation
  • Long service life
  • Easy assembly

Shop Series 3500

Engineer's Toolbox Resources

 


Application examples