At the southern port of Shanghai's Pudong area, at the mouth of the Yangtze River, the Waigaoqiao Shipbuilding Co. Ltd. (SWS) is situated just opposite the Changxingdao port area. The Chinese shipbuilder SWS is one of the ten largest worldwide. Three shipyard cranes are currently in operation in this huge industrial area, the dimensions of which correspond to those of 30-storey high-rise buildings. The energy and data supply to the gigantic lifting elements is implemented with plastic energy chain systems from igus.
SWS is also very satisfied with the ongoing on-site consulting by igus. Zhang Quan: "The service engineers contact us regularly to find out whether the system is working properly. " In order to save capacities and costs of its own warehousing, SWS keeps almost no igus spare parts in stock. They can be found in all sizes in the 3,000 m2 igus warehouse in the Waigaoquiao free trade zone, just 20 kilometres from where the cranes are used. Zhang Quan: "If we need something, all it takes is a call to igus or an e-mail."
Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!