Components in machine tools are exposed to rough operating conditions. Hot chips significantly compromise the service life of cables and cable carriers. Over time, this leads to machine failure and, as a result, expensive downtime. For every challenge in the machining industry, igus offers lab-tested solutions that increase your machinery’s reliability and reduce maintenance frequency. These solutions include cable carriers and cables for use in CNC machining centers, milling machines or grinding machines, and maintenance-free and dry-running plastic bearings used in door-adjusting mechanisms in machine tools. Smart plastics from igus can also be used in machine tools to avoid unforeseen failures and plant shutdowns. For more information, browse [Link pagenr="21215" title="customer applications" parameter="#section_6"] and our Engineer's Toolbox.
Best cable protection with robust cable carriers and tubes on short travels.
e-chains, cables, and bearing products for laser, plasma, and water jet cutting machines.
Extremely high reliability with strong cable carrier systems for long travels.
Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!