iglide® Clip Bearings

No Minimum Order Quantity

Browse Clip Bearing Designs

iglide MCM clip bearing

iglide® MCM

  • Designed specifically for fitting shafts through sheet metal
  • Bearings have flanges located on both ends
  • The bearings are secured in the sheet metal plate on both sides after fitting
iglide MYM clip bearing

iglide® MYM

  • Low bearing clearance
  • Very precise
  • Easily assembled via incorporated slot
  • Material: iglide® M250
  • Maintenance-free and predictable service life
iglide MYM-K clip bearing

iglide® MYM-K

  • Low bearing clearance
  • Very precise
  • Easily assembled via incorporated slot
  • Material: iglide® M250
  • Anti-rotation key
iglide MDM clip bearing

iglide® MDM

  • Clip-in double flange bearing with symmetrical flange
  • Large second flange lets the bearing absorb higher axial forces
iglide K230CM clip bearing

iglide® K230CM

  • Low moisture absorption
  • High temperature resistance
  • High chemical resistance
  • Corrosion-resistant
iglide double flange clip bearing

iglide® double flange clip bearing

  • Compensation of axial clearance
  • Loss secure pre-assembly possible
  • Electrically conductive materials are optionally available

Browse the Engineer's Toolbox

Contact Us

Questions or product information? Please contact:

hope mammone
Hope Mammone

iglide Product Manager

1 401 438-2200Contact an Expert

Customer Service