In terms of weight, the igus® bike stands out on its own! 25 iglide® bearings in the front suspension, saddle attachment, shock absorbers, pedals, derailleurs and carbon frame ensure that the weight is reduced and the service life increased. This is due to the tribologically optimized materials, which are characterized by their very low coefficients of frictions and high wear resistance. Dirt and dust? Moisture? No problem for iglide® bearings! The absence of external lubrication and the high resistance to corrosion enable use even under the very hardest ambient conditions.
Are you looking for more information on the use of bearings in bicycles?
Click here!