Polymer Wear Rings

  • Maintenance-free operation
  • Predictable service life
  • Resists dirt, dust, and corrosion
  • Can withstand high edge loads
  • Lightweight and cost-effective
  • Dozens of available materials
  • FDA-compliant options
  • Custom part capabilities
  • Easy to install

Browse Wear Rings

iglide® J

iglide J wear ring
  • Easy to install and cost-effective
  • More wear-resistant than PTFE-strips
  • Good for high edge loads

FDA-Compliant Materials

FDA-compliant wear rings
  • Easy to install and cost-effective
  • More wear resistant than PTFE strips
  • Good for high edge loads

Additional Materials & Designs

additional wear rings materials

Tech Talk: Engineered Plastic Wear Rings

Catalog: Installation Recommendations


  • PTFE with fillers: Bronze, carbon, or glass-filled PTFE offers excellent low-friction properties.
  • Metals: Greased metal wear rings can be made from bronze, stainless steel, or cast iron depending on the needs of the application.
  • Dry-running plastics: igus’ own dry-running plastic materials offer low-friction performance without the need for additional lubrication.
  • Thermal Expansion: It allows the material to expand as the system heats up without seizing.
  • Installation: It allows the ring to be snapped into closed grooves more easily.

Contact Us

Questions or product information? Please contact:

hope mammone
Hope Mammone

iglide Product Manager

1 401 438-2200Contact an Expert

Customer Service