Robolink joint kit for robots: compact and variable, new wave gears, universal accessories and much more ...
News and line extensionsSimple, intuitive control software for programming various articulated arm configurations.
Here you will find numerous already implemented customer applications with Robolink.
Robolink D
igus® offers mechanical components for automationsolutions, e.g. for articulated robotic arms.
Robolink joints
For constructing movable robotic systems
Robolink D robot joint with motor
The articulated joints can be ordered with or without motor. We currently offer igus® stepper motors as drive system
Robolink joint systems for combinations
Optional with angle sensors
Robolink News and line extensions 2015
Low-cost automation Robolink D articulated arms
Robolink drive unit 6 DOF
Completely mounted in a steel housing (powder coated)
The Robolink modules operate essentially on the principle of Soft Robotics.
Read more about Soft Robotics hereActuators and control module are decoupled from tools - For humanoid robots and easy automation
Polymer specialist igus® offers robot developers and laboratories a light weight, maintenance and corrosion-free range of connection of joints. For example, humanoid systems, general lightweight construction, handling/automation and camera tripods. The plastic joints can rotate and pivot freely (draw-wire technology, 4 cords per joint). The pneumatic, hydraulic and all data cables are laid through the aluminum/carbon fiber/plastic articulated arms to reliably control the sensors and sensory organs.
No expensive milling, no cutting, no tinkering, no fiddling any more – all custom made from one source!
Moving mass is reduced to the minimum
The actuators (engines, pneumatics and hydraulics) and the control module (DP, PC) are seperate to the movement nor and tools
All heavy components can now be bundled centrally and only the light plastic skeletal part can be moved!
Thereby the individual degrees of freedom can be controlled individually.
Joints, made of plastic, can be configured and extended any which way
Link arms in several lengths, styles and dimensions, including space for additional control cables
Towing ropes made of technical synthetic fiber
igus® drive unit - Connection to drive and control units
Tools (functional units), such as gripper, shovel, hook, suction cup, paddle, camera, etc., are self-adaptable as you like!
With the plastic skeletal part, various humanoid robot configurations can be constructed: Articulated arm, movable excavator arm, "paddle boats", quadrupeds, etc.
Inspiration bionics – like muscles, bones and sinews for human beings.
Force transmission is dimensioned for a pure tensile load. Pressure is converted to tensile forces which leads to very light and dedicate designs. The forces are exclusively transmitted via working rope wires (“sinews”). These rope wires made of artificial fibres are high-tensile, have a small expansion, are chemical resistant, lubrication-free and have almost no wear. Compared to steel they are – in addition to wear and friction related advantages – lower priced and more energy-efficient due to their light weight. Underwater use is also possible.
* The delivery time means the time until the goods are despatched.