Change Language :
Joint made of tribopolymers, light, self-lubricating, low-cost and long-life - plastics for longer life®
Degrees of freedom
1
2
3
4
5
Ordering number
RL-50-DG1
1x RL-50-GA1
RL-50-GA2
RL-50-GA2
RL-50-GA3
Parts
1x RL-50-DG1
1x RL-50-001
1x RL-50-DG1
1x RL-50-001
2x RL-50-001
1x RL-50 DG1
2x RL-50-001
Joint weight
245 g
345 g
590 g
690 g
935 g
Moving weight
52 g
158 g
397 g
503 g
742 g
Example
X1 = 250 mm
X2 = 250 mm
X3 = 250 mm
59 g
-
-
40 g
59 g
-
31 g
59 g
-
40 g
31 g
59 g
31 g
31 g
59 g
Total weight
304 g
444 g
680 g
820 g
1.056 g
Total moving weight
111 g
257 g
487 g
633 g
863 g
All specifications without sensors

Robolink multiple-axis joint - Oscillate AND rotate
1
Rotate
2
Oscillate