ISO 14644-1 | FED STD 209E | GMP (non-operational) | Max. particles (0.5 micron) m³ | Max. particles (0.5 micron) f³ | igus products that meet the standard |
---|---|---|---|---|---|
1 | N/A | N/A | Energy chains, cables, corrugated tubes, pneumatic hoses | ||
2 | N/A | N/A | see above | ||
3 | 1 | 35 | see above + linear guides | ||
4 | 10 | 352 | see above | ||
5 | 100 | A & B | 3.520 | 100 | see above |
6 | 1.000 | 35.200 | 997 | see above | |
7 | 10.000 | C | 352.000 | 9.967 | see above |
8 | 100.000 | D | 3.520.000 | 99.675 | see above |
9 | N/A | 35.200.000 | 996.747 | see above |
The data for GMP and FED STD 209E only serve as a rough comparison and do not take other factors such as bacterial contamination into account. Please contact us to find the right configuration for your project.
The cleanroom suitability of our iglidur plain bearings is determined on the basis of the wear particles released in the application. The size and quantity of the released wear particles depend on: