iglide® P - Material data

Materials table

General featuresUnitiglide® PTest method
Densityg/cm31.58
ColorBlack
Max. humidity absorption at 73° F/50% R. H.Wz.-%0.2DIN 53495
Max. water absorptionWt.-%0.4
Coefficient of surface friction, dynamic, against steelµ0.06-0.21
p x v value, max. (dry)psi x fpm11,000
Mechanical properties
Modulus of elasticitypsi768,700DIN53457
Tensile strength 68 °F psi17,400DIN53452
Compressive strengthpsi9,572
Permissible static surface pressure (68 °F)psi7,252
Shore D hardness75DIN53505
Physical and thermal properties
Max. long-term application temperature°F266
Max. short-term application temperature°F392
Min. application temperature°F-40
Thermal conductivity[W/mxK]0.25ASTM C 177
Coefficient of thermal expansion[K-1x10-5]4DIN 53752
Electrical properties
Specific volume resistanceΩcm>1013DIN IEC 93
Surface resistanceΩ>1012DIN 53482
iglidur P surface speed by pressure

Permitted p x v values

Deformation under load and temperatures

Compressive Strength

Permitted surface speeds

fpmRotatingOscillatingLinear
Constant196137590
Short-term393275787
Maximum recommended surface pressure dependent on the temperature

Temperatures

iglide® PApplication temperature
Lower- 40 °F
Upper, long-term+ 266 °F
Upper, short-term+ 392 °F
Additional axial securing+ 194 °F
Coefficients of friction dependent on the surface speed

Friction and wear

Coefficients of friction for iglide® P against steel (Shaft finish = 40 rms, 50 HRC)

iglide® PDryGreaseOilWater
Coefficients of friction µ0.06 - 0.210.090.040.04
iglide P reibw belast
iglide P reibw cf53
Wear with different shaft materials, oscillating and rotating movement

Shaft materials

iglide P wear by pressure
iglide P wear resistance CF53
Wear with different shaft materials, oscillating and rotating movement

Important tolerances for iglide® P plastic bushings according to ISO 3547-1 after the press-fit.

Diameter d1 [inch]Shaft h9 [inch]iglide® P E10 [inch]
Up to 0.0196850 - 0.0009846+0.000551 + 0.0021260
> 0.1181 to 0.23620 - 0.0011811+0.000787 + 0.0026772
> 0.2362 to 0.39370 - 0.0014173+0.000984 + 0.0032677
> 0.3937 to 0.70870 - 0.0016929+0.001260 + 0.0040157
> 0.7087 to 1.18110 - 0.0020472+0.001574 + 0.0048819
> 1.1811 to 1.96850 - 0.0024409+0.001969 + 0.0059055
Moisture absorption iglide P
Moisture absorption iglide P

Chemical resistance

Radioactive rays

UV-resistant

Vacuum

MediumResistance
Alcohol+
Hydrocarbonschlorinated-
Greases, oils, without additives+
Fuels+
Weak acidso
Strong acids-
Weak alkaline-
Strong alkaline-
+ resistant 0 conditionally resistant - non-resistant

Electrical properties

Specific volume resistanceSurface resistance
> 1013 Ωcm> 1012 Ω

Contact Us

Questions or product information? Please contact:

hope mammone
Hope Mammone

iglide Product Manager

1 401 438-2200Contact an Expert

Customer Service