Very tight sealing lid with rounded, chip-repellent shape
20% lighter* for even higher dynamics
Snapped-open from both sides
47% larger usable area
Available in two sizes
You decide about other sizes
More than 50 different types of enclosed e-tubes from stock
Maximum variety of cables for energy chains on machine tools
DESINA compliant cable types from stock
Oil and coolant-resistant
Measurement system cable, successfully tested for more than 35 million double strokes
Radius reduced by 25%
Bending radii up to 5xd in moving applications
UL/CSA and NFPA79 compliant
Starting at lot size of 1
Small design without dirt pockets
Significant weight reduction
Sealed per IP66/67 already before injection molding
360° EMC shielded
ESD version against electro-static discharge
Highly dynamic for high acceleration
Low vibration for clean cutting and milling profiles
Extremely quiet, as low as 37 db(A)
Easy to open
Chip repellent design
Cable compatible inner space
Snap-open chain links for easy filling
Absorbs torsion movements
Easy to lengthen and shorten
Adjustable bearing clearance
Self-lubricating and maintenance-free
High corrosion resistance
Quiet operation
Compact design