Unmatched durability in torsion applications

Robotic Cables for Multi-Axis Robots & Dress Packs

Unmatched durability in torsion applications

  • Designed for long-lasting performance in extreme industrial applications
  • Costs up to 64.7% less than standard cables while improving performance
  • Backed by a service life guarantee of up to 4 years, certified by UL
  • Engineered for high-flex, continuous torsion in robotics

Browse chainflex® robot cables

CF9 Control Cable

CFROBOT8 PUR Bus Cable
  • Multi conductor cable
  • Unshielded TPE Jacket
  • 300V +-90 torsion/3.281ft

CF30 Motor Power Cable

CFBUSPVC Bus Cables
  • Multi conductor cable
  • Unshielded PVC Jacket
  • 1000V +-90 torsion/3.281ft

CF34 Motor Power Cable

CFBUS.LB.049 Bus Cable
  • Multi conductor cable
  • Unshielded TPE Jacket
  • 1000V +-90 torsion/3.281ft

CFROBOT6 Motor Power Cable

CFROBOT8 PUR Bus Cable
  • Multi conductor cable
  • Unshielded PUR jacket
  • 1000V +-180 torsion/3.281ft

CF300 Motor Power Cable

CFBUSPVC Bus Cables
  • Single core cable
  • Unshielded TPE Jacket
  • 1000V +-90 torsion/3.281ft

CFPE Motor Power Cable

CFBUS.LB.049 Bus Cable
  • Single core ground cable
  • Unshielded TPE Jacket
  • 1000V +-90 torsion/3.281ft

CFROBOT Motor Power Cable

CFROBOT8 PUR Bus Cable
  • Single core shielded cable
  • 1000V +-180 torsion/3.281ft

CFROBOT4 Servo motor feedback

CFBUSPVC Bus Cables
  • PUR jacket shielded cable
  • 30V +-180 torsion/3.281ft

CFROBOT9 Hybrid Cable

CFBUS.LB.049 Bus Cable
  • PUR jacket shielded cable
  • 300V +-180 torsion/3.281ft

chainflex® cable Application Stories

chainflex in robotic applications

Robotic Cable Dress Packs

chainflex FOC tight bend radii solutions

FOC with Tight Bend Radii Solutions

chainflex in victory plaza

Large screen LED installation

chainflex in espool stage application

Automated mic reel with no signal loss

Cable Carriers and Cables for Touch-Free Car Wash Systems

Cable Carriers and Cables for Touch-Free Car Wash Systems

Cable Carriers with a Longer lifetime

Minimal Bend Radius In Stacking Unit

chainflex in machining center

Reliable cables solution in machining centers

Cable Carriers with a Longer lifetime

Belt-driven units for automatic gates

chainflex in steelworks application

Crane cable carrier in demanding environments

chainflex in nuclear plant decommissioning

Nuclear Power Plant Decommissioning

cables in food processing application

Cable management for high-bay warehouse operation

Crash simulation robots use cable carriers

Crash simulation robots using cable carriers

chainflex in Composting Plant

Control Cables in Composting Plant

chainflex in amusement park ride

Pre-assembled energy supply for amusement park ride

chainflex® cables in concrete manufacturing

chainflex® cables in concrete manufacturing

chainflex in roller door application

High-speed roller door

Leather-Cutting Machine Success with igus® chainflex®

Leather-Cutting Machine Success with igus® chainflex®


Browse Additional chainflex® Torsional Cables

CFROBOT3 Data Cable
CFROBOT3 Data Cable
  • Outer jacket: PUR
  • Coolant, Notch, Hydrolysis and microbe-resistant
  • Flame retardant and Silicone-free
  • UV-resistant
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
Shop CFROBOT3
CFROBOT7 Motor Cable
CFROBOT7 Motor Cable
  • Outer jacket: PUR
  • Coolant, notch, hydrolysis and microbe-resistant
  • Halogen, silicon and PVC-free
  • High UV resistance, flame retardant
  • Oil-resistant according to DIN EN 50363-10-2
Shop CFROBOT7
CFROBOT8 PLUS Bus Cable
CFROBOT8 PLUS Bus Cable
  • Outer jacket: PUR
  • Overall shield, Coolant resistant, Notch-resistant
  • Oil-resistant according to DIN EN 50363-10-2
  • Flame retardant, Hydrolysis, microbe & UV-resistant
Shop CFROBOT8
CF77 Control Cable
CF77 Control Cable
  • Outer jacket: PUR
  • Coolant, Notch, Hydrolysis, UV & microbe-resistant
  • Flame retardant, Halogen-free, Silicone & PVC-free
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
Shop CF77

Browse the Engineer's Toolbox

FAQ: Frequently Asked Questions

Contact Us

Questions or product information? Please contact:

Timothy Marran
Timothy Marran

chainflex® Product Manager

+1 (800) 521-2747Contact an Expert

Customer Service