Plastic e-chain® cable carriers are more durable and longer lasting than the plastic carriers you’re used to. That’s because they’re made of highly engineered plastic materials that are put through 10 billion test cycles each year inside our 41,000 sqft. test lab at our headquarters in Cologne, Germany. We also offer readychain® pre-assembled with chainflex® high flexible cables that can reduce costs and assembly time by up to 95%.
e-chain® cable carriers come in a variety of sizes ranging from 5mm inner height for the smallest installation spaces up to 350mm inner height for high loads. Find solutions for long, gliding and unsupported travels as well as for horizontal, vertical, zig zag and robotic applications. We also have open or closed systems with easy-to-open crossbars enables fast filling, and interior separators help increase the lifetime of the cables and hoses. Use the undefined to determine the service life of your e-chain® cable carrier.
Tech up, cost down: we will always give you at least one of the two. We have been pursuing this goal for you for many years. This year we are presenting our new innovative energy supply systems that make the operation of your machines even better and more cost-efficient:
Proper installation is essential for the life of your cable carrier, and igus® has a team of dedicated engineers ready to assist you every step of the way. From site inspection, to installation, to complete modernization, our team will ensure the longest possible service life for your cable carrier system.
Contact us at (800) 521-2747 to discuss your project today!
Energy chains (also called energy supply chains, e-chains®) are mechanical machine elements. They are used to guide and protect energy, data and signals that have to withstand the most diverse environmental influences. The decisive fact about cable guides is the symbiosis of the components moving against each other. They include cables, hoses, interior separation elements, strain relief devices and guide troughs. The materials used have to be optimally matched to each other so that maximum operating times and a long service life are achieved. Thanks to energy chains, downtime is avoided wherever energy in the form of electricity, gas, air or fluids is supplied to moving loads.
Simply use our undefined to determine the expected service life of the energy chain.
We recommend the product filter in the shop. In the shop, just filter by movement type and narrow down the results using the dimensions.
With rol e-chains®, travels of 1,200m and more can be realised. Find out more.
As a rule, the standard temperature range for plastic energy chains is -40°C to +130°C, with +170°C in the short term.
Our award-winning cable chains have been specifically developed for offices and furniture. For example, igus® offers the ZF14 or OCR cable chain for organised cable guides at the desk. Fastening options: magnetic, screwed and glued.
A detailed list provides information on the resistance of igus® igumid G, TE, and NB materials to many chemical substances.
Yes, plastic e-chains® that use the igumid HT material can resist chips as hot as + 850 C.
Yes, the autoglide system allows travels of up to 80 m without guide troughs.
Yes, all igus® e-chains® materials can be deployed in continuous use at temperatures as low as -40 °C
Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!