Cable guide guidelok swing GLO.S

For jib cranes with travels of up to 10 meters

guidelok swing GLO.S.E2i.21.025

Tech up

Tech up

Cost down

Cost down

Proof

Proof

Sustainability

Sustainability

How the guidelok swing GLO.S works

guidelok swing GLO.S

Technical data


Real-world examples: SEW-Eurodrive

Test laboratory: GLO.S in use in the igus® factory

Suitable e-chains® for the guidelok swing GLO.S

e-chain E2.21
  • Inner height hi: .83" (21.2 mm)
  • Inner width Bi: .59" - 4.92" (15 - 125 mm)
  • Bend radii R: 1.38" - 7.09" (35 - 180 mm)
  • Pitch: 1.31" (33.3 mm)
Shop Series E2.21
e-chain 1400
  • Inner height hi: .83" (21 mm)
  • Inner width Bi: .59" - 4.92" (15 - 125 mm)
  • Bend radii R: 1.38" - 7.09" (35 - 180 mm)
  • Pitch: 1.31" (33.3 mm)
Shop Series 1400

More crane technology information

chainflex® Flexible Cables in Stage Technology

10 tips for the crane industry

crane industry Brochure

Crane industry brochure

Orange Service

Engineering Services

Contact Us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

e-chain® Product Manager

+1 (401) 438-2200Contact an Expert

Customer Service