e-chain® cable carriers for special solutions and environments

Long Travel Solutions

Guide Systems

guide systems
  • Flizz system - enclosed chains for long distances
  • Guidefast - reduce install time on indoor cranes
  • Guidelok horizontal - for long unsupported travels

FTA

FTA
  • Floating moving end for parallel compensation
  • Small, light, low-cost, smart plastics compatible
  • Force-free guide trough run extends service life

Autoglide

echain-auto-glide
  • Very fast installation times for long travels
  • Self-guiding without guide troughs
  • Narrow installation width, quiet operation

Low-vibration, low-noise and abrasion-free

System E6

echain-e6
  • E6 - Low-noise, 37 dB(A) depending on speed
  • E6.1 - Extremely quiet 32 dB(A)
  • R6 - Enclosed system for low wear

T3

T3
  • Inner height: 29mm
  • Quiet 33 dB(A), Cleanroom ISO class 2
  • Extremely low noise & low vibration

E3

echain-e3
  • Inner height: 10 to 22mm, Quiet 38 dB(A)
  • Crossbars on strip, zip-open along outer radius
  • Highly dynamic & cleanroom compatible

Vertical Solutions

e-spool

e-spool
  • Space-saving alternative to cable reels & spools
  • No tensile load on cables or "chain junction"
  • Cost-effective, ideal for stages and theaters

Guidelok slimeline vertical

guidlok slimline
  • Low-cost, lightweight, clip-on guide rails
  • Fast, safe and easy assembly, low-noise
  • Easy service access, low transport cost

Zig-Zag e-chains®

zig zag e-chain®
  • e-chain® folds into "basket" when lowered
  • Light, silent, modular, small installation space
  • For stage & theater, and lifting solutions

Circular Movements

Twisterchain

twisterchain
  • 25% less weight, dynamic, quiet, cable-friendly
  • Rotary/Spiral movements up to 540°
  • For robots, packaging, glass, material handling

Twisterband

twisterband
  • Cable guiding for rotary motion in small spaces
  • Stable pin/hook connection for very high loads
  • For extreme temperatures & environments

Magsnap

Magsnap
  • For vertical, horizontal or circular applications
  • Fast and easy assembly, easy to retrofit
  • Equipped with damping elements to reduce noise

Cleanroom Solutions

e-skin

e-skin
  • Virtually no wear or abrasion
  • Defined minimum bend radius
  • Easily opened for filling

e-skin flat

e-skin flat
  • Extremely quiet, low vibration
  • For very high speeds and accelerations
  • Minimal abrasion

C6

C6
  • For vertical, horizontal or circular applications
  • Fast and easy assembly, easy to retrofit
  • Equipped with damping elements to reduce noise

Special Materials

ESD

ESD
  • ESD tested for up to 10 million cycles
  • Snap-open, mounting brackets, interior separation
  • Available from stock, order & delivery within 24hrs

TH3

TH3 - FDA e-chain
  • Food-compliant materials, blue color, food-safe
  • Chemical-resistant, easy to clean, open design
  • For cleanrooms, packaging, food & beverage

Guidelite plus

guidelite plus
  • Chemical/corrosion-resistant guide trough
  • Lightweight, cost-effective to stainless-steel
  • Fast assembly, easy maintenance, less downtime

Industry Solutions

AX cable carriers

Woodworking AX e-chain
  • Exterior stop dogs prevent wood/dust buildup
  • Optimized interior space, easy setup
  • Woodworking, Coal power, mining industries

e-loop

oil and gas e-loop
  • Modular, open/close for easy maintenance
  • Cable-friendly two-chamber interior separation design
  • Cable guidance for oil & gas rigs, prevents service loops

Offshore

offshore e-chain
  • For harsh conditions/environments, turnkey solutions
  • Modular system, easy to open, dirt resistant
  • Connection elements for quick/easy assembly

YE Hybrid

aerial lifts & platforms
  • 50% less weight than a comparable steel chain
  • 50% more unsupported span than plastic chain
  • Corrosion, UV, chemical resistant, no screws/bolts

Contact Us

Questions or product information? Please contact:

Dan Thompson
Dan Thompson

Senior Product Manager

+1 800 521 2747Contact an Expert

Customer Service