Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)
Forge a Powerful, Efficient Connection

Industrial Connectors & Cable Glands for Cable Assembly


With a wide range of industrial connectors like high-performance connectors, signal connectors, etc. igus® has a variety of solutions with short delivery times.

 

    Benefits:
    • Fast delivery
    • High level of availability
    • 100% tested and with warranty
    • Tools available for tasks such as crimping
    • Can be harnessed with cables
    • From batch size 1 to high volume production
    Shop connectors

    Harting

    Intercontec signal and high-performance connector

    • Series A / 623 signal connector, M23 standard 9 to 19 pole 
    • High-performance connectors of series B 923, C 940, D 958
    • Series 615 / 915
    • Series M17 617 / 917
    Purchase Intercontec connectors
    FCT SUB-D signal connector

    FCT SUB-D

    • SUB-D standard 9 to 44-pole
    • Standard and angular connectors
    • Standard 9, 15 and 25 pole
    • High density 15, 260 and 44 pole
    • Housing made of cast zinc, nickel plated
    • Insulation insert glass fiber reinforced polyester
    • Contacts copper alloy, flash gold-plated
    Purchase FCT connectors
    Yamaichi Y-CONKIT

    Yamaichi Y-CONKIT

    • Housing PA66, cast zinc and PBT, UL94V-0
    • Housing cast zinc
    • Plastic housing PBT, UL94v-0
    • Temperature range -4 °F to +248 °F
    • 2.1 A (70 °C), power contacts
    • 1,000 insertion cycles
    • Crimp tool and stripping tool available
    Purchase Yamaichi Y-CONKIT
    HARTING connector sets with pin inserts HAN B, HAN 6B, HAN 10B, HAN 16B HAN 24B

    HARTING connector sets

    • With pin or socket insert
    • HAN 6B
    • HAN 16 B
    • HAN 10B
    • HAN 24B
    • Straight cable entry
    • Side cable entry
    Purchase HARTING connector sets
    Hummel cable

    Hummel cable glands

    • HSK-K, HSK-M, HSK-M-EMV, HSK-M-EMV-D
    • Counter nut 
    • In PA according to UL 94 or nickel-plated brass
    • Form seal NBR / PA
    • Degree of protection IP68 - 10 bar / IP 69K in the given clamping area
    • Continuous operating temperature -40°F to 212°F
    Purchase cable glands
    Crimping tools, pneumatic crimp tools, battery crimp tools, positioning inserts

    Tools & accessories

    • Various hand crimping tools
    • Intercontec Serie C pneumatic crimp tools 
    • Intercontec series S and D battery crimp tool
    • Positioning inserts
    • Crimping inserts
    • ibow® angle adapters

    Tools & accessories for connectors

    Contact a pre-assembled cable carrier expert

    Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!

    Contact an igus® expert now

    Module Connect

    Module Connect

    Modular connectors for electric cables, fiber optic cables and pneumatic hoses.

    • Easily adapt connectors to the geometry of the chain
    • Appropriate housing configurations for every kind of set-up
    • Only as many connectors as are actually needed
    • Strain relief in the housing
    • Space-saving: flat housing
    • Simplification of machine and plant cabling
    • Customised shapes designed to prevent polarity reversal
    • One connector module/one disconnect point, instead of many individual connectors
    • Harnessed and ready-to-connect as readycable® with a 36-month guarantee
    Learn more about Module Connect

    The ibow® angled adapter safely secures cable at a 90-degree angle

    Easy assembly, optimum protection, long-term grip and reduced costs

    ibow® - angle adapters for connectors

    With the new ibow® angle adapter, you can plug in connectors at an angle quickly and easily. Simply push on the connector, bend the cable at an angle, fix it in place and it's ready to go.
     

    • Connection at a defined angle
    • Free rotation angle as required
    • Assembly without opening the connector
    • Can be retrofitted or supplied ready-made as readycable®
    • Option: color-coded or with inscription
    Buy the ibow®

    More information

    readycable® product finder

    Check out the readycable® product finder to instantly receive a list of cables that meet your needs.
    Use the Product Finder

    Pre-assembled cable carriers

    Check out harnessed energy supply systems with industrial connectors and reduce costs by up to 80%.
    Learn more about readychain®



    The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

    igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH