87 dimensions up to a shaft diameter of 2 inches
100% corrosion-free
100% RoHS-compliant
Online service life calculation, prices, ordering, CAD and much more.
iglidur® material | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A181 | A350 | A500 | G300 | H1 | H370 | J | J3 | J350 | M250 | P | P210 | Q2 | L280 | T500 | Z | |
Available as bar stock | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
speedigus® material | ● | ● | ● | ● | ● | ● | ||||||||||
Maximum holding times in dry operation | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||
Dirt resistant | ● | ● | ● | ● | ● | ● | ● | |||||||||
Low coefficient of friction | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||||
Resistant to chemicals | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
Low moisture absorption | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
For use "under water" | ● | ● | ● | ● | ● | |||||||||||
Good for misalignment | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
Vibration-damping | ● | ● | ● | ● | ● | ● | ● | ● | ||||||||
For contact with food | ● | ● | ● | |||||||||||||
For temperatures higher than +194 °F | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
For high loads | ● | ● | ● | ● | ● | ● | ● | ● |