1. Quickly mount cable packets in bundles
2. Loops can be adjusted and modified anytime
3. Well-suited for short lengths, ideally 5 - 10 links
4. Low-cost alternative to complex cable shears
5. TE version snap-open along outer radius - TZ version snap-open along inner radius
6. Shapely design
7. Can bend in 1 or 2 directions (RBR)
8. Available in 2 sizes
When to use the SnapChain series? When easy filling is required
When a cost-effective e-chain® is required
When low installation costs are required
When a simple solution is required
With low travel frequency