That's why igus®!
Since the igus® e-chain systems® were installed at the North Shore Mine in October 2008, over 3 feet of snow had fallen and temperatures dropped to -31°F. Below temperatures still reign at the start of 2009, yet the igus® system (chain + cables) runs without any problems at all - Plastics for longer life®
In the igus® lab in Cologne, e-chains® and chainflex® cables are regularly subjected to extreme temperature tests in the in-house climatic chamber and thus temperatures up to -40°F can be extensively tested and a functional safety guaranteed.
The operator of the North Shore Mine had already had excellent experiences in the past with igus® e-chains® in this plant. The advantages of the e-chains® are, compared to the previously used festooning systems, in addition to the price factor, the absolute corrosion-resistance, durability, safety and low space requirement. Additional decisive factors are the excellent technical support and the cost-free project planning from igus®.