Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Polymer bearings used in food manufacturing

Cooking oil filter uses iglide® A500 high temperature bearings

system filtration with polymer bearings

In terms of quality and hygiene, in how many areas of food manufacturing is the frying oil subjected to high demands? A high temperature bearing was sought for the following application: Hot frying oil up to 220° C, which is a food safe temperature. Solution to the problem: iglide® A500 polymer bearings.

More on applied products here

More interesting applications of igus® products across many different industries here